The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
1727U012CXR
FAULHABER® Coreless Technology series 1727_CXR, 17 mm dia. brush DC micro motor, 12V coil, graphite commutation and 2.0 mm dia. plain shaft.
FAULHABER® Coreless Technology series 1727_CXR, 17 mm dia. brush DC micro motor, 12V coil, graphite commutation and 2.0 mm dia. plain shaft.
Less Details
Motor
Datasheets
Configured Product Specifications
Motor Series:
1727_CXR
Motor Winding:
12V
Overall Diameter:
17 mm
Overall Length:
27.2 mm
Overall Weight:
0.062 lbs
Additional Pricing options
Buy 5 for
$113.10
each and save 21 %
Buy 10 for
$87.30
each and save 39 %
Buy 25 for
$77.70
each and save 45 %
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type:
Rotary
Motor Technology:
Coreless DC
Rotor Inertia:
1.2 gcm2
Friction Torque/ Residual Torque:
0.4 mNm
Mechanical Time constant:
8.4 ms
Max Angular acceleration:
95 rad/s2
Torque constant rotary:
14.03 mNm/A
Back EMF constant rotary:
1.47 mV/rpm
Terminal/Phase Resistance:
13.78 Ω
Terminal Inductance:
320 μH
Gearhead Technology:
No Gearhead
Bearing Type:
Ball Bearings, Preloaded