2250S024BX4S

FAULHABER® 4 Pole Technology series 2250_BX4, 22 mm dia. brushless DC micro motor, 24V coil, high speed version and 3.0 mm dia. plain shaft.
SKU:
2250S024BX4S
Price per unit:
$233.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 2250_BX4
Motor Winding: 24V
Overall Diameter: 22 mm
Overall Length: 51.8 mm
Overall Weight: 0.194 lbs

Additional Pricing options

  • Buy 5 for $185.80 each and save 20%
  • Buy 10 for $143.30 each and save 39%
  • Buy 25 for $127.50 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 5.1 gcm2
Friction Torque/ Residual Torque: 0.5 mNm
Mechanical Time constant: 6.7 ms
Max Angular acceleration: 168 rad/s2
Torque constant rotary: 21.1 mNm/A
Back EMF constant rotary: 2.231 mV/rpm
Terminal/Phase Resistance: 5.9 Ω
Terminal Inductance: 250 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded