0308A003B+03A 25:1

FAULHABER® smoovy® Technology series 0308_B, 3.4 mm dia. brushless DC micro motor, 3.0V coil with FAULHABER® smoovy® Technology series 03A, 3.4... More Details
SKU:
0308A003B+03A 25:1
Price per unit:
$326.70
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 0308_B
Motor Winding: 3V
Gearhead Series: 03A
Gearhead Ratio: 25:1
Overall Diameter: 3.4 mm
Overall Length: 14.4 mm
Overall Weight: 0.001 lbs

Additional Pricing options

  • Buy 5 for $259.90 each and save 20%
  • Buy 10 for $200.40 each and save 39%
  • Buy 25 for $178.30 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 10 ms
Max Angular acceleration: 1048 rad/s2
Torque constant rotary: 0.289 mNm/A
Back EMF constant rotary: 0.028 mV/rpm
Terminal/Phase Resistance: 35.1 Ω
Terminal Inductance: 54 μH
Gearhead Ratio: 25:1
Gearhead Technology: Planetary
Bearing Type: Jewel Bearing
Continuous Torque Max: 0.28 mNm
Intermittent Torque Max: 0.42 mNm
Recommended input speed Max: 15000 rpm
Gearhead Intermittent Input Speed Max: 30000 rpm
Radial Shaft Load Max: 0.1 N
Axial Shaft Load Max: 0.2 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 60 °C
Efficiency: 50 %
Direction of Rotation: CW
`