The store will not work correctly when cookies are disabled.
0308H003B
FAULHABER® smoovy® Technology series 0308_B, 3.4 mm dia. brushless DC micro motor, 3.0V coil and 0.6 mm dia. plain shaft.
FAULHABER® smoovy® Technology series 0308_B, 3.4 mm dia. brushless DC micro motor, 3.0V coil and 0.6 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
0308_B |
| Motor Winding: |
3V |
| Overall Diameter: |
3 mm |
| Overall Length: |
8.4 mm |
| Overall Weight: |
0.001 lbs |
Additional Pricing options
-
Buy 5 for
$156.10
each and save 20%
-
Buy 10 for
$120.50
each and save 39%
-
Buy 25 for
$107.00
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Mechanical Time constant: |
10 ms |
| Max Angular acceleration: |
1048 rad/s2 |
| Torque constant rotary: |
0.289 mNm/A |
| Back EMF constant rotary: |
0.028 mV/rpm |
| Terminal/Phase Resistance: |
35.1 Ω |
| Terminal Inductance: |
54 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Jewel Bearing |