0515A006B+06A 25:1

FAULHABER® smoovy® Technology series 0515_B, 5 mm dia. brushless DC micro motor, 6.0V coil with FAULHABER® smoovy® Technology series 06A, 5.8 mm... More Details
SKU:
0515A006B+06A 25:1
Price per unit:
$277.50
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 0515_B
Motor Winding: 6V
Gearhead Series: 06A
Gearhead Ratio: 25:1
Overall Diameter: 5.8 mm
Overall Length: 25.6 mm
Overall Weight: 0.006 lbs

Additional Pricing options

  • Buy 5 for $220.70 each and save 20%
  • Buy 10 for $170.30 each and save 39%
  • Buy 25 for $151.40 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 2.4 ms
Max Angular acceleration: 1983 rad/s2
Torque constant rotary: 1.217 mNm/A
Back EMF constant rotary: 0.121 mV/rpm
Terminal/Phase Resistance: 16.1 Ω
Terminal Inductance: 140 μH
Gearhead Ratio: 25:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 1.2 mNm
Intermittent Torque Max: 1.8 mNm
Recommended input speed Max: 15000 rpm
Gearhead Intermittent Input Speed Max: 30000 rpm
Radial Shaft Load Max: 0.3 N
Axial Shaft Load Max: 0.5 N
Operating Temp, Min: -20 °C
Operating Temp, Max: 60 °C
Efficiency: 50 %
Direction of Rotation: CW
`