The store will not work correctly when cookies are disabled.
0515G006B
FAULHABER® smoovy® Technology series 0515_B, 5 mm dia. brushless DC micro motor, 6.0V coil and 0.8 mm dia. plain shaft.
FAULHABER® smoovy® Technology series 0515_B, 5 mm dia. brushless DC micro motor, 6.0V coil and 0.8 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
0515_B |
| Motor Winding: |
6V |
| Overall Diameter: |
5 mm |
| Overall Length: |
14.6 mm |
| Overall Weight: |
0.003 lbs |
Additional Pricing options
-
Buy 5 for
$143.00
each and save 20%
-
Buy 10 for
$110.30
each and save 39%
-
Buy 25 for
$98.00
each and save 45%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Mechanical Time constant: |
2.4 ms |
| Max Angular acceleration: |
1983 rad/s2 |
| Torque constant rotary: |
1.217 mNm/A |
| Back EMF constant rotary: |
0.121 mV/rpm |
| Terminal/Phase Resistance: |
16.1 Ω |
| Terminal Inductance: |
140 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Sintered Bearing |