0615C003SK1655+06/1 256:1+PA2-50+MG09

FAULHABER® Coreless Technology series 0615_S, 6 mm dia. brush DC micro motor, 3.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
0615C003SK1655+06/1 256:1+PA2-50+MG09
Price per unit:
$382.30
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 0615_S
Motor Winding: 3V
Gearhead Series: 06/1
Gearhead Ratio: 256:1
Encoder Technology: Optical, 2 Channel
Encoder Resolution: 50
Overall Diameter: 6 mm
Overall Length: 36.5 mm
Overall Weight: 0.024 lbs

Additional Pricing options

  • Buy 5 for $314.90 each and save 18%
  • Buy 10 for $252.60 each and save 34%
  • Buy 25 for $236.10 each and save 38%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Mechanical Time constant: 10 ms
Max Angular acceleration: 221 rad/s2
Torque constant rotary: 1.3 mNm/A
Back EMF constant rotary: 0.136 mV/rpm
Terminal/Phase Resistance: 16.2 Ω
Terminal Inductance: 39 μH
Gearhead Ratio: 256:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 25 mNm
Intermittent Torque Max: 35 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.5 N
Axial Shaft Load Max: 0.5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`