0615C4.5S+06/1 4:1+MG09

FAULHABER® Coreless Technology series 0615_S, 6 mm dia. brush DC micro motor, 4.5V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
0615C4.5S+06/1 4:1+MG09
Price per unit:
$200.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 0615_S
Motor Winding: 4.5V
Gearhead Series: 06/1
Gearhead Ratio: 4:1
Overall Diameter: 6 mm
Overall Length: 24.2 mm
Overall Weight: 0.009 lbs

Additional Pricing options

  • Buy 5 for $162.20 each and save 19%
  • Buy 10 for $125.00 each and save 38%
  • Buy 25 for $119.50 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Mechanical Time constant: 10 ms
Max Angular acceleration: 213 rad/s2
Torque constant rotary: 1.96 mNm/A
Back EMF constant rotary: 0.205 mV/rpm
Terminal/Phase Resistance: 37.7 Ω
Terminal Inductance: 95 μH
Gearhead Ratio: 4:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 25 mNm
Intermittent Torque Max: 35 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.5 N
Axial Shaft Load Max: 0.5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 90 %
Direction of Rotation: CW
`