0615N1.5S

FAULHABER® Coreless Technology series 0615_S, 6 mm dia. brush DC micro motor, 1.5V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
0615N1.5S
Price per unit:
$110.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 0615_S
Motor Winding: 1.5V
Overall Diameter: 6 mm
Overall Length: 15 mm
Overall Weight: 0.004 lbs

Additional Pricing options

  • Buy 5 for $89.70 each and save 19%
  • Buy 10 for $69.00 each and save 38%
  • Buy 25 for $66.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Mechanical Time constant: 8 ms
Max Angular acceleration: 244 rad/s2
Torque constant rotary: 0.69 mNm/A
Back EMF constant rotary: 0.072 mV/rpm
Terminal/Phase Resistance: 3.9 Ω
Terminal Inductance: 12 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`