0620C012B+06/1 256:1+MG09

FAULHABER® series 0620_B, 6 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 06/1, 6 mm dia. precision planetary gearhead, 256:1... More Details
SKU:
0620C012B+06/1 256:1+MG09
Price per unit:
$407.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 0620_B
Motor Winding: 12V
Gearhead Series: 06/1
Gearhead Ratio: 256:1
Overall Diameter: 6 mm
Overall Length: 37.3 mm
Overall Weight: 0.014 lbs

Additional Pricing options

  • Buy 5 for $329.60 each and save 19%
  • Buy 10 for $254.10 each and save 38%
  • Buy 25 for $242.60 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 7.2 ms
Max Angular acceleration: 580 rad/s2
Torque constant rotary: 2.91 mNm/A
Back EMF constant rotary: 0.295 mV/rpm
Terminal/Phase Resistance: 60.2 Ω
Terminal Inductance: 192 μH
Gearhead Ratio: 256:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 25 mNm
Intermittent Torque Max: 35 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.5 N
Axial Shaft Load Max: 0.5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`