The store will not work correctly when cookies are disabled.
0620K006B
FAULHABER® series 0620_B, 6 mm dia. brushless DC micro motor, 6.0V coil and 1.0 mm dia. plain shaft.
FAULHABER® series 0620_B, 6 mm dia. brushless DC micro motor, 6.0V coil and 1.0 mm dia. plain shaft.
Less Details
|
Motor |
Datasheets |
|
Configured Product Specifications
Motor Series: |
0620_B |
Motor Winding: |
6V |
Overall Diameter: |
6 mm |
Overall Length: |
20 mm |
Overall Weight: |
0.005 lbs |
Additional Pricing options
-
Buy 5 for
$195.10
each and save 19%
-
Buy 10 for
$150.50
each and save 38%
-
Buy 25 for
$143.60
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Mechanical Time constant: |
7 ms |
Max Angular acceleration: |
771 rad/s2 |
Torque constant rotary: |
1.13 mNm/A |
Back EMF constant rotary: |
0.114 mV/rpm |
Terminal/Phase Resistance: |
8.8 Ω |
Terminal Inductance: |
28 μH |
Gearhead Technology: |
No Gearhead |
Bearing Type: |
Ball Bearings, Preloaded |
`