The store will not work correctly when cookies are disabled.
0620K012B
FAULHABERĀ® series 0620_B, 6 mm dia. brushless DC micro motor, 12V coil and 1.0 mm dia. plain shaft.
FAULHABERĀ® series 0620_B, 6 mm dia. brushless DC micro motor, 12V coil and 1.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
0620_B |
| Motor Winding: |
12V |
| Overall Diameter: |
6 mm |
| Overall Length: |
20.0 mm |
| Overall Weight: |
0.005 lbs |
Additional Pricing options
-
Buy 5 for
$195.10
each and save 19%
-
Buy 10 for
$150.50
each and save 38%
-
Buy 25 for
$143.60
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
0.0 gcm2 |
| Friction Torque/ Residual Torque: |
0.0 mNm |
| Dynamic friction: |
0.000 mNm/rpm |
| Mechanical Time constant: |
7.2 ms |
| Max Angular acceleration: |
580 rad/s2 |
| Torque constant rotary: |
2.91 mNm/A |
| Back EMF constant rotary: |
0.295 mV/rpm |
| Terminal/Phase Resistance: |
60.2 Ω |
| Terminal Inductance: |
192 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |