0620K012BK1674+HXM3-64

FAULHABER® series 0620_B, 6 mm dia. brushless DC micro motor, 12V coil and 1.0 mm dia. plain shaft. Assembly includes series HXM3, 3 channel... More Details
SKU:
0620K012BK1674+HXM3-64
Price per unit:
$319.20
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 0620_B
Motor Winding: 12V
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 64
Overall Diameter: 6 mm
Overall Length: 21.5 mm
Overall Weight: 0.012 lbs

Additional Pricing options

  • Buy 5 for $259.70 each and save 19%
  • Buy 10 for $205.70 each and save 36%
  • Buy 25 for $191.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 7.2 ms
Max Angular acceleration: 580 rad/s2
Torque constant rotary: 2.91 mNm/A
Back EMF constant rotary: 0.295 mV/rpm
Terminal/Phase Resistance: 60.2 Ω
Terminal Inductance: 192 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`