0620K012BK1719+PA2-50

FAULHABER® series 0620_B, 6 mm dia. brushless DC micro motor, 12V coil and 1.0 mm dia. plain shaft. Assembly includes series PA2, 2 channel optical... More Details
SKU:
0620K012BK1719+PA2-50
Price per unit:
$352.70
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 0620_B
Motor Winding: 12V
Encoder Technology: Optical, 2 Channel
Encoder Resolution: 50
Overall Diameter: 6 mm
Overall Length: 24 mm
Overall Weight: 0.016 lbs

Additional Pricing options

  • Buy 5 for $289.90 each and save 18%
  • Buy 10 for $234.20 each and save 34%
  • Buy 25 for $217.50 each and save 38%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 7.2 ms
Max Angular acceleration: 580 rad/s2
Torque constant rotary: 2.91 mNm/A
Back EMF constant rotary: 0.295 mV/rpm
Terminal/Phase Resistance: 60.2 Ω
Terminal Inductance: 192 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`