0816D003SR+08/2 279:1+MG09

FAULHABER® Coreless Technology series 0816_SR, 8 mm dia. brush DC micro motor, 3.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
0816D003SR+08/2 279:1+MG09
Price per unit:
$347.90
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 0816_SR
Motor Winding: 3V
Gearhead Series: 08/2
Gearhead Ratio: 279:1
Overall Diameter: 8 mm
Overall Length: 36.5 mm
Overall Weight: 0.019 lbs

Additional Pricing options

  • Buy 5 for $281.50 each and save 19%
  • Buy 10 for $217.10 each and save 38%
  • Buy 25 for $207.30 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 6.1 ms
Max Angular acceleration: 229 rad/s2
Torque constant rotary: 2.11 mNm/A
Back EMF constant rotary: 0.221 mV/rpm
Terminal/Phase Resistance: 5.4 Ω
Terminal Inductance: 53 μH
Gearhead Ratio: 279:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 15 mNm
Intermittent Torque Max: 25 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.8 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 74 %
Direction of Rotation: CCW
`