0816K003SR

FAULHABERĀ® Coreless Technology series 0816_SR, 8 mm dia. brush DC micro motor, 3.0V coil, silver precious metal commutation and 1.0 mm dia. plain... More Details
SKU:
0816K003SR
Price per unit:
$125.50
Motor
Datasheets
Configured Product Specifications
Motor Series: 0816_SR
Motor Winding: 3V
Overall Diameter: 8 mm
Overall Length: 15.9 mm
Overall Weight: 0.01 lbs

Additional Pricing options

  • Buy 5 for $101.60 each and save 19%
  • Buy 10 for $78.30 each and save 38%
  • Buy 25 for $74.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 6.1 ms
Max Angular acceleration: 229 rad/s2
Torque constant rotary: 2.11 mNm/A
Back EMF constant rotary: 0.221 mV/rpm
Terminal/Phase Resistance: 5.4 Ω
Terminal Inductance: 53 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing