FAULHABER® Coreless Technology series 0816_SR, 8 mm dia. brush DC micro motor, 9.0V coil, silver precious metal commutation and 1.0 mm dia. plain... More Details
FAULHABER® Coreless Technology series 0816_SR, 8 mm dia. brush DC micro motor, 9.0V coil, silver precious metal commutation and 1.0 mm dia. plain shaft. Less Details
SKU:
0816K009SR
Price per unit:
$125.50
Motor
Datasheets
Configured Product Specifications
Motor Series:
0816_SR
Motor Winding:
9V
Overall Diameter:
8 mm
Overall Length:
15.9 mm
Overall Weight:
0.01 lbs
Additional Pricing options
Buy 5 for
$101.60
each and save 19%
Buy 10 for
$78.30
each and save 38%
Buy 25 for
$74.80
each and save 40%
Please call or contact for pricing of higher volumes