0816K012SR

FAULHABER® Coreless Technology series 0816_SR, 8 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation and 1.0 mm dia. plain... More Details
SKU:
0816K012SR
Price per unit:
$125.50
Motor
Datasheets
Configured Product Specifications
Motor Series: 0816_SR
Motor Winding: 12V
Overall Diameter: 8 mm
Overall Length: 15.9 mm
Overall Weight: 0.01 lbs

Additional Pricing options

  • Buy 5 for $101.60 each and save 19%
  • Buy 10 for $78.30 each and save 38%
  • Buy 25 for $74.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Mechanical Time constant: 6.5 ms
Max Angular acceleration: 203 rad/s2
Torque constant rotary: 8.98 mNm/A
Back EMF constant rotary: 0.922 mV/rpm
Terminal/Phase Resistance: 101.8 Ω
Terminal Inductance: 1033 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`