0816P012SRK2571+08/1 16:1+HEM-12+MG09

FAULHABER® Coreless Technology series 0816_SR, 8 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
0816P012SRK2571+08/1 16:1+HEM-12+MG09
Price per unit:
$315.50
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 0816_SR
Motor Winding: 12V
Gearhead Series: 08/1
Gearhead Ratio: 16:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 12
Overall Diameter: 10 mm
Overall Length: 40.5 mm
Overall Weight: 0.073 lbs

Additional Pricing options

  • Buy 5 for $260.60 each and save 17%
  • Buy 10 for $208.20 each and save 34%
  • Buy 25 for $190.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Mechanical Time constant: 6.5 ms
Max Angular acceleration: 203 rad/s2
Torque constant rotary: 8.98 mNm/A
Back EMF constant rotary: 0.922 mV/rpm
Terminal/Phase Resistance: 101.8 Ω
Terminal Inductance: 1033 μH
Gearhead Ratio: 16:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 60 mNm
Intermittent Torque Max: 120 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.8 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`