0824D006B+08/3 650:1+MG0083

FAULHABER® series 0824_B, 8 mm dia. brushless DC micro motor, 6.0V coil with FAULHABER® series 08/3, 8 mm dia. precision spur gearhead, 650:1... More Details
SKU:
0824D006B+08/3 650:1+MG0083
Price per unit:
$660.80
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 0824_B
Motor Winding: 6V
Gearhead Series: 08/3
Gearhead Ratio: 650:1
Overall Diameter: 8 mm
Overall Length: 46.5 mm
Overall Weight: 0.023 lbs

Additional Pricing options

  • Buy 5 for $534.60 each and save 19%
  • Buy 10 for $412.20 each and save 38%
  • Buy 25 for $393.50 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 2.4 ms
Max Angular acceleration: 1561 rad/s2
Torque constant rotary: 1.66 mNm/A
Back EMF constant rotary: 0.168 mV/rpm
Terminal/Phase Resistance: 2.91 Ω
Terminal Inductance: 30 μH
Gearhead Ratio: 650:1
Gearhead Technology: Zero Backlash Spur
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 15 mNm
Intermittent Torque Max: 25 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 5 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 70 %
Direction of Rotation: CW
`