0824D006BIEM3-1024+08/2 21.9:1+MG09

FAULHABER® series 0824_B, 8 mm dia. brushless DC micro motor, 6.0V coil with FAULHABER® series 08/2, 8 mm dia. precision planetary gearhead, 21.9:1... More Details
SKU:
0824D006BIEM3-1024+08/2 21.9:1+MG09
Price per unit:
$441.10
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 0824_B
Motor Winding: 6V
Gearhead Series: 08/2
Gearhead Ratio: 21.9:1
Encoder Technology: Magnetic, 3 Channel
Encoder Resolution: 1024
Overall Diameter: 8 mm
Overall Length: 39.3 mm
Overall Weight: 0.031 lbs

Additional Pricing options

  • Buy 5 for $356.80 each and save 19%
  • Buy 10 for $275.30 each and save 38%
  • Buy 25 for $262.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 2.4 ms
Max Angular acceleration: 1561 rad/s2
Torque constant rotary: 1.66 mNm/A
Back EMF constant rotary: 0.168 mV/rpm
Terminal/Phase Resistance: 2.91 Ω
Terminal Inductance: 30 μH
Gearhead Ratio: 21.9:1
Gearhead Technology: Spur
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 15 mNm
Intermittent Torque Max: 25 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.8 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 86 %
Direction of Rotation: CW
`