0824D012B+08/2 51.2:1+MG09

FAULHABER® series 0824_B, 8 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 08/2, 8 mm dia. precision planetary gearhead, 51.2:1... More Details
SKU:
0824D012B+08/2 51.2:1+MG09
Price per unit:
$463.60
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 0824_B
Motor Winding: 12V
Gearhead Series: 08/2
Gearhead Ratio: 51.2:1
Overall Diameter: 8 mm
Overall Length: 41.1 mm
Overall Weight: 0.02 lbs

Additional Pricing options

  • Buy 5 for $375.00 each and save 19%
  • Buy 10 for $289.30 each and save 38%
  • Buy 25 for $276.10 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Mechanical Time constant: 2.5 ms
Max Angular acceleration: 1592 rad/s2
Torque constant rotary: 2.97 mNm/A
Back EMF constant rotary: 0.314 mV/rpm
Terminal/Phase Resistance: 10.7 Ω
Terminal Inductance: 107 μH
Gearhead Ratio: 51.2:1
Gearhead Technology: Spur
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 15 mNm
Intermittent Torque Max: 25 mNm
Recommended input speed Max: 8000 rpm
Gearhead Intermittent Input Speed Max: 24000 rpm
Radial Shaft Load Max: 0.8 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 81 %
Direction of Rotation: CCW
`