The store will not work correctly when cookies are disabled.
0824K006B
FAULHABER® series 0824_B, 8 mm dia. brushless DC micro motor, 6.0V coil and 1.0 mm dia. plain shaft.
FAULHABER® series 0824_B, 8 mm dia. brushless DC micro motor, 6.0V coil and 1.0 mm dia. plain shaft.
Less Details
|
Motor |
Datasheets |
|
Configured Product Specifications
Motor Series: |
0824_B |
Motor Winding: |
6V |
Overall Diameter: |
8 mm |
Overall Length: |
24.1 mm |
Overall Weight: |
0.012 lbs |
Additional Pricing options
-
Buy 5 for
$231.70
each and save 19%
-
Buy 10 for
$178.80
each and save 38%
-
Buy 25 for
$170.60
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Mechanical Time constant: |
2.4 ms |
Max Angular acceleration: |
1561 rad/s2 |
Torque constant rotary: |
1.66 mNm/A |
Back EMF constant rotary: |
0.168 mV/rpm |
Terminal/Phase Resistance: |
2.91 Ω |
Terminal Inductance: |
30 μH |
Gearhead Technology: |
No Gearhead |
Bearing Type: |
Ball Bearings, Preloaded |
`