The store will not work correctly when cookies are disabled.
0824K012B
FAULHABER® series 0824_B, 8 mm dia. brushless DC micro motor, 12V coil and 1.0 mm dia. plain shaft.
FAULHABER® series 0824_B, 8 mm dia. brushless DC micro motor, 12V coil and 1.0 mm dia. plain shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
0824_B |
| Motor Winding: |
12V |
| Overall Diameter: |
8 mm |
| Overall Length: |
24.1 mm |
| Overall Weight: |
0.012 lbs |
Additional Pricing options
-
Buy 5 for
$231.70
each and save 19%
-
Buy 10 for
$178.80
each and save 38%
-
Buy 25 for
$170.60
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Mechanical Time constant: |
2.5 ms |
| Max Angular acceleration: |
1592 rad/s2 |
| Torque constant rotary: |
2.97 mNm/A |
| Back EMF constant rotary: |
0.314 mV/rpm |
| Terminal/Phase Resistance: |
10.7 Ω |
| Terminal Inductance: |
107 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |
`