1016K012SR

FAULHABER® Coreless Technology series 1016_SR, 10 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation and 1.0 mm dia. plain... More Details
SKU:
1016K012SR
Price per unit:
$146.00
Motor
Datasheets
Configured Product Specifications
Motor Series: 1016_SR
Motor Winding: 12V
Overall Diameter: 10 mm
Overall Length: 15.9 mm
Overall Weight: 0.014 lbs

Additional Pricing options

  • Buy 5 for $118.10 each and save 19%
  • Buy 10 for $91.20 each and save 38%
  • Buy 25 for $87.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 8 ms
Max Angular acceleration: 189 rad/s2
Torque constant rotary: 7.99 mNm/A
Back EMF constant rotary: 0.837 mV/rpm
Terminal/Phase Resistance: 27.1 Ω
Terminal Inductance: 547 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing