1024K003SR

FAULHABER® Coreless Technology series 1024_SR, 10 mm dia. brush DC micro motor, 3.0V coil, silver precious metal commutation and 1.0 mm dia. plain... More Details
SKU:
1024K003SR
Price per unit:
$150.90
Motor
Datasheets
Configured Product Specifications
Motor Series: 1024_SR
Motor Winding: 3V
Overall Diameter: 10 mm
Overall Length: 23.9 mm
Overall Weight: 0.024 lbs

Additional Pricing options

  • Buy 5 for $122.10 each and save 19%
  • Buy 10 for $94.20 each and save 38%
  • Buy 25 for $90.00 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 3 ms
Max Angular acceleration: 425 rad/s2
Torque constant rotary: 2.33 mNm/A
Back EMF constant rotary: 0.244 mV/rpm
Terminal/Phase Resistance: 1.36 Ω
Terminal Inductance: 16 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`