FAULHABER® Coreless Technology series 1024_SR, 10 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.0 mm dia. plain... More Details
FAULHABER® Coreless Technology series 1024_SR, 10 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.0 mm dia. plain shaft. Less Details
SKU:
1024K006SR
Price per unit:
$150.90
Motor
Datasheets
Configured Product Specifications
Motor Series:
1024_SR
Motor Winding:
6V
Overall Diameter:
10 mm
Overall Length:
23.9 mm
Overall Weight:
0.024 lbs
Additional Pricing options
Buy 5 for
$122.10
each and save 19%
Buy 10 for
$94.20
each and save 38%
Buy 25 for
$90.00
each and save 40%
Please call or contact for pricing of higher volumes