1028A012B+12/4 1024:1+MG09

FAULHABER® series 1028_B, 10 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 12/4, 12 mm dia. precision planetary gearhead,... More Details
SKU:
1028A012B+12/4 1024:1+MG09
Price per unit:
$406.00
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1028_B
Motor Winding: 12V
Gearhead Series: 12/4
Gearhead Ratio: 1024:1
Overall Diameter: 12 mm
Overall Length: 61.6 mm
Overall Weight: 0.074 lbs

Additional Pricing options

  • Buy 5 for $328.50 each and save 19%
  • Buy 10 for $253.40 each and save 38%
  • Buy 25 for $241.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 2.1 ms
Max Angular acceleration: 1711 rad/s2
Torque constant rotary: 3.3 mNm/A
Back EMF constant rotary: 0.354 mV/rpm
Terminal/Phase Resistance: 4.37 Ω
Terminal Inductance: 87 μH
Gearhead Ratio: 1024:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearing
Continuous Torque Max: 300 mNm
Intermittent Torque Max: 450 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 55 %
Direction of Rotation: CW
`