1028E006B+12/3 104.4:1+MG09

FAULHABER® series 1028_B, 10 mm dia. brushless DC micro motor, 6.0V coil with FAULHABER® series 12/3, 12 mm dia. precision spur gearhead, 104.4:1... More Details
SKU:
1028E006B+12/3 104.4:1+MG09
Price per unit:
$377.90
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1028_B
Motor Winding: 6V
Gearhead Series: 12/3
Gearhead Ratio: 104.4:1
Overall Diameter: 12 mm
Overall Length: 49.8 mm
Overall Weight: 0.047 lbs

Additional Pricing options

  • Buy 5 for $305.70 each and save 19%
  • Buy 10 for $235.80 each and save 38%
  • Buy 25 for $225.10 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 1.9 ms
Max Angular acceleration: 1803 rad/s2
Torque constant rotary: 1.85 mNm/A
Back EMF constant rotary: 0.184 mV/rpm
Terminal/Phase Resistance: 1.08 Ω
Terminal Inductance: 24 μH
Gearhead Ratio: 104.4:1
Gearhead Technology: Spur
Bearing Type: Ball Bearing
Continuous Torque Max: 20 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 2 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 77 %
Direction of Rotation: CW
`