1028S006BAESM-4096

FAULHABER® series 1028_B, 10 mm dia. brushless DC micro motor, 6.0V coil and 1.2 mm dia. output shaft. Assembly includes series AESM-4096, magnetic... More Details
SKU:
1028S006BAESM-4096
Price per unit:
$308.70
Motor Encoder
Datasheets
Configured Product Specifications
Motor Series: 1028_B
Motor Winding: 6V
Encoder Technology: Magnetic, Absolute
Encoder Resolution: 4096
Overall Diameter: 10 mm
Overall Length: 33.2 mm
Overall Weight: 0.076 lbs

Additional Pricing options

  • Buy 5 for $249.70 each and save 19%
  • Buy 10 for $192.60 each and save 38%
  • Buy 25 for $183.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 1.9 ms
Max Angular acceleration: 1803 rad/s2
Torque constant rotary: 1.85 mNm/A
Back EMF constant rotary: 0.184 mV/rpm
Terminal/Phase Resistance: 1.08 Ω
Terminal Inductance: 24 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearing
`