The store will not work correctly when cookies are disabled.
1028S012B
FAULHABER® series 1028_B, 10 mm dia. brushless DC micro motor, 12V coil and 1.2 mm dia. output shaft.
FAULHABER® series 1028_B, 10 mm dia. brushless DC micro motor, 12V coil and 1.2 mm dia. output shaft.
Less Details
|
Motor |
Datasheets |
|
Configured Product Specifications
Motor Series: |
1028_B |
Motor Winding: |
12V |
Overall Diameter: |
10 mm |
Overall Length: |
28.1 mm |
Overall Weight: |
0.021 lbs |
Additional Pricing options
-
Buy 5 for
$249.70
each and save 19%
-
Buy 10 for
$192.60
each and save 38%
-
Buy 25 for
$183.90
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
0.1 gcm2 |
Friction Torque/ Residual Torque: |
0.1 mNm |
Mechanical Time constant: |
2.1 ms |
Max Angular acceleration: |
1711 rad/s2 |
Torque constant rotary: |
3.3 mNm/A |
Back EMF constant rotary: |
0.354 mV/rpm |
Terminal/Phase Resistance: |
4.37 Ω |
Terminal Inductance: |
87 μH |
Gearhead Technology: |
No Gearhead |
Bearing Type: |
Ball Bearing |