1218E006B+12/5 69.2:1+MG0125

FAULHABER® series 1218_B, 12 mm dia. brushless DC micro motor, 6.0V coil with FAULHABER® series 12/5, 12 mm dia. precision zero-backlash spur... More Details
SKU:
1218E006B+12/5 69.2:1+MG0125
Price per unit:
$425.60
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1218_B
Motor Winding: 6V
Gearhead Series: 12/5
Gearhead Ratio: 69.2:1
Overall Diameter: 12 mm
Overall Length: 36.7 mm
Overall Weight: 0.043 lbs

Additional Pricing options

  • Buy 5 for $344.40 each and save 19%
  • Buy 10 for $265.60 each and save 38%
  • Buy 25 for $253.60 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 7.7 ms
Max Angular acceleration: 424 rad/s2
Torque constant rotary: 1.83 mNm/A
Back EMF constant rotary: 0.19 mV/rpm
Terminal/Phase Resistance: 3.14 Ω
Terminal Inductance: 35 μH
Gearhead Ratio: 69.2:1
Gearhead Technology: Zero Backlash Spur
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 30 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 5 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 43 %
Direction of Rotation: CCW
`