1218E012B+12/3 235:1+MG09

FAULHABER® series 1218_B, 12 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 12/3, 12 mm dia. precision spur gearhead, 235:1... More Details
SKU:
1218E012B+12/3 235:1+MG09
Price per unit:
$353.00
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1218_B
Motor Winding: 12V
Gearhead Series: 12/3
Gearhead Ratio: 235:1
Overall Diameter: 12 mm
Overall Length: 41.8 mm
Overall Weight: 0.047 lbs

Additional Pricing options

  • Buy 5 for $285.60 each and save 19%
  • Buy 10 for $220.30 each and save 38%
  • Buy 25 for $210.30 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.1 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 7.8 ms
Max Angular acceleration: 431 rad/s2
Torque constant rotary: 3.52 mNm/A
Back EMF constant rotary: 0.368 mV/rpm
Terminal/Phase Resistance: 12 Ω
Terminal Inductance: 132 μH
Gearhead Ratio: 235:1
Gearhead Technology: Spur
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 30 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 2 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 74 %
Direction of Rotation: CCW
`