The store will not work correctly when cookies are disabled.
1218S006B
FAULHABER® series 1218_B, 12 mm dia. brushless DC micro motor, 6.0V coil and 1.2 mm dia. output shaft.
FAULHABER® series 1218_B, 12 mm dia. brushless DC micro motor, 6.0V coil and 1.2 mm dia. output shaft.
Less Details
|
Motor |
| Datasheets |
|
Configured Product Specifications
| Motor Series: |
1218_B |
| Motor Winding: |
6V |
| Overall Diameter: |
12 mm |
| Overall Length: |
18 mm |
| Overall Weight: |
0.018 lbs |
Additional Pricing options
-
Buy 5 for
$203.30
each and save 19%
-
Buy 10 for
$156.80
each and save 38%
-
Buy 25 for
$149.60
each and save 40%
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
0.1 gcm2 |
| Friction Torque/ Residual Torque: |
0.1 mNm |
| Mechanical Time constant: |
7.7 ms |
| Max Angular acceleration: |
424 rad/s2 |
| Torque constant rotary: |
1.83 mNm/A |
| Back EMF constant rotary: |
0.19 mV/rpm |
| Terminal/Phase Resistance: |
3.14 Ω |
| Terminal Inductance: |
35 μH |
| Gearhead Technology: |
No Gearhead |
| Bearing Type: |
Ball Bearings, Preloaded |
`