1219E006G+12/3 1190:1+MG09

FAULHABER® Coreless Technology series 1219_G, 12 mm dia. brush DC micro motor, 6.0V coil, gold precious metal commutation with FAULHABER® series... More Details
SKU:
1219E006G+12/3 1190:1+MG09
Price per unit:
$202.80
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1219_G
Motor Winding: 6V
Gearhead Series: 12/3
Gearhead Ratio: 1190:1
Overall Diameter: 12 mm
Overall Length: 46.7 mm
Overall Weight: 0.057 lbs

Additional Pricing options

  • Buy 5 for $164.00 each and save 19%
  • Buy 10 for $126.50 each and save 38%
  • Buy 25 for $120.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 20 ms
Max Angular acceleration: 84 rad/s2
Torque constant rotary: 3.51 mNm/A
Back EMF constant rotary: 0.368 mV/rpm
Terminal/Phase Resistance: 17.6 Ω
Terminal Inductance: 300 μH
Gearhead Ratio: 1190:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 30 mNm
Intermittent Torque Max: 100 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 2 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 66 %
Direction of Rotation: CCW
`