1219N015G

FAULHABERĀ® Coreless Technology series 1219_G, 12 mm dia. brush DC micro motor, 15V coil, gold precious metal commutation and 1.5 mm dia. plain shaft.
SKU:
1219N015G
Price per unit:
$101.00
Motor
Datasheets
Configured Product Specifications
Motor Series: 1219_G
Motor Winding: 15V
Overall Diameter: 12 mm
Overall Length: 18.7 mm
Overall Weight: 0.024 lbs

Additional Pricing options

  • Buy 5 for $81.70 each and save 19%
  • Buy 10 for $63.00 each and save 38%
  • Buy 25 for $60.20 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 19 ms
Max Angular acceleration: 87 rad/s2
Torque constant rotary: 8.61 mNm/A
Back EMF constant rotary: 0.902 mV/rpm
Terminal/Phase Resistance: 131 Ω
Terminal Inductance: 1600 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing