1224A006SR+12/4 64:1+MG09

FAULHABER® Coreless Technology series 1224_SR, 12 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1224A006SR+12/4 64:1+MG09
Price per unit:
$187.60
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1224_SR
Motor Winding: 6V
Gearhead Series: 12/4
Gearhead Ratio: 64:1
Overall Diameter: 12 mm
Overall Length: 48.5 mm
Overall Weight: 0.069 lbs

Additional Pricing options

  • Buy 5 for $151.80 each and save 19%
  • Buy 10 for $117.20 each and save 38%
  • Buy 25 for $111.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 5 ms
Max Angular acceleration: 295 rad/s2
Torque constant rotary: 4.11 mNm/A
Back EMF constant rotary: 0.43 mV/rpm
Terminal/Phase Resistance: 4.6 Ω
Terminal Inductance: 55 μH
Gearhead Ratio: 64:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 300 mNm
Intermittent Torque Max: 450 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 70 %
Direction of Rotation: CW
`