1224A015SR+12/4 256:1+MG09

FAULHABER® Coreless Technology series 1224_SR, 12 mm dia. brush DC micro motor, 15V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1224A015SR+12/4 256:1+MG09
Price per unit:
$201.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1224_SR
Motor Winding: 15V
Gearhead Series: 12/4
Gearhead Ratio: 256:1
Overall Diameter: 12 mm
Overall Length: 53.1 mm
Overall Weight: 0.076 lbs

Additional Pricing options

  • Buy 5 for $162.80 each and save 19%
  • Buy 10 for $125.70 each and save 38%
  • Buy 25 for $119.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 5 ms
Max Angular acceleration: 298 rad/s2
Torque constant rotary: 10.6 mNm/A
Back EMF constant rotary: 1.11 mV/rpm
Terminal/Phase Resistance: 29.4 Ω
Terminal Inductance: 350 μH
Gearhead Ratio: 256:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 300 mNm
Intermittent Torque Max: 450 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 60 %
Direction of Rotation: CW
`