1224N006SR

FAULHABER® Coreless Technology series 1224_SR, 12 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
1224N006SR
Price per unit:
$117.30
Motor
Datasheets
Configured Product Specifications
Motor Series: 1224_SR
Motor Winding: 6V
Overall Diameter: 12 mm
Overall Length: 24.2 mm
Overall Weight: 0.03 lbs

Additional Pricing options

  • Buy 5 for $94.80 each and save 19%
  • Buy 10 for $73.20 each and save 38%
  • Buy 25 for $69.80 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 5 ms
Max Angular acceleration: 295 rad/s2
Torque constant rotary: 4.11 mNm/A
Back EMF constant rotary: 0.43 mV/rpm
Terminal/Phase Resistance: 4.6 Ω
Terminal Inductance: 55 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing