1226A012B+12/4 16:1+MG09

FAULHABER® series 1226_B, 12 mm dia. brushless DC micro motor, 12V coil with FAULHABER® series 12/4, 12 mm dia. precision planetary gearhead, 16:1... More Details
SKU:
1226A012B+12/4 16:1+MG09
Price per unit:
$341.20
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1226_B
Motor Winding: 12V
Gearhead Series: 12/4
Gearhead Ratio: 16:1
Overall Diameter: 12 mm
Overall Length: 45.7 mm
Overall Weight: 0.062 lbs

Additional Pricing options

  • Buy 5 for $276.10 each and save 19%
  • Buy 10 for $212.90 each and save 38%
  • Buy 25 for $203.30 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Brushless DC
Rotor Inertia: 0.2 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 4.7 ms
Max Angular acceleration: 621 rad/s2
Torque constant rotary: 4.09 mNm/A
Back EMF constant rotary: 0.431 mV/rpm
Terminal/Phase Resistance: 5.45 Ω
Terminal Inductance: 85 μH
Gearhead Ratio: 16:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 300 mNm
Intermittent Torque Max: 450 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 4 N
Axial Shaft Load Max: 3 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 80 %
Direction of Rotation: CW
`