The store will not work correctly when cookies are disabled.
1307C006BH 6:1
FAULHABER® series 1307_BH, 13 mm dia. brushless flat DC gearmotor, 6.0V coil, 6:1 reduction ratio and 1.5 mm dia. output shaft.
FAULHABER® series 1307_BH, 13 mm dia. brushless flat DC gearmotor, 6.0V coil, 6:1 reduction ratio and 1.5 mm dia. output shaft.
Less Details
|
Motor |
Gearhead |
Datasheets |
|
|
Configured Product Specifications
Motor Series: |
1307_BH |
Motor Winding: |
6V |
Gearhead Series: |
1307INTGH |
Gearhead Ratio: |
6:1 |
Overall Diameter: |
12.5 mm |
Overall Length: |
14.1 mm |
Overall Weight: |
0.005 lbs |
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: |
Rotary |
Motor Technology: |
Brushless DC |
Rotor Inertia: |
0.2 gcm2 |
Mechanical Time constant: |
397 ms |
Max Angular acceleration: |
10 rad/s2 |
Torque constant rotary: |
1.618 mNm/A |
Back EMF constant rotary: |
0.169 mV/rpm |
Terminal/Phase Resistance: |
70 Ω |
Terminal Inductance: |
58 μH |
Gearhead Ratio: |
6:1 |
Gearhead Technology: |
Planetary |
Bearing Type: |
Combo Ball Bearings & Sintered Bearings |
Continuous Torque Max: |
0.8 mNm |
Intermittent Torque Max: |
1.5 mNm |
Recommended input speed Max: |
10000 rpm |
Gearhead Intermittent Input Speed Max: |
20000 rpm |
Radial Shaft Load Max: |
0.5 N |
Axial Shaft Load Max: |
0.1 N |
Operating Temp, Max: |
85 °C |
Efficiency: |
88 % |
Direction of Rotation: |
CW |
`