The store will not work correctly when cookies are disabled.
1307C006BH 93:1
FAULHABER® series 1307_BH, 13 mm dia. brushless flat DC gearmotor, 6.0V coil, 93:1 reduction ratio and 1.5 mm dia. output shaft.
FAULHABER® series 1307_BH, 13 mm dia. brushless flat DC gearmotor, 6.0V coil, 93:1 reduction ratio and 1.5 mm dia. output shaft.
Less Details
|
Motor |
Gearhead |
| Datasheets |
|
|
Configured Product Specifications
| Motor Series: |
1307_BH |
| Motor Winding: |
6V |
| Gearhead Series: |
1307INTGH |
| Gearhead Ratio: |
93:1 |
| Overall Diameter: |
12.5 mm |
| Overall Length: |
14.1 mm |
| Overall Weight: |
0.005 lbs |
ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
| Motor Type: |
Rotary |
| Motor Technology: |
Brushless DC |
| Rotor Inertia: |
0.2 gcm2 |
| Mechanical Time constant: |
397 ms |
| Max Angular acceleration: |
10 rad/s2 |
| Torque constant rotary: |
1.618 mNm/A |
| Back EMF constant rotary: |
0.169 mV/rpm |
| Terminal/Phase Resistance: |
70 Ω |
| Terminal Inductance: |
58 μH |
| Gearhead Ratio: |
93:1 |
| Gearhead Technology: |
Planetary |
| Bearing Type: |
Combo Ball Bearings & Sintered Bearings |
| Continuous Torque Max: |
5 mNm |
| Intermittent Torque Max: |
15 mNm |
| Recommended input speed Max: |
10000 rpm |
| Gearhead Intermittent Input Speed Max: |
20000 rpm |
| Radial Shaft Load Max: |
0.5 N |
| Axial Shaft Load Max: |
0.1 N |
| Operating Temp, Max: |
85 °C |
| Efficiency: |
72 % |
| Direction of Rotation: |
CCW |
`