1319T006SR

FAULHABER® Coreless Technology series 1319_SR, 13 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation and 1.5 mm dia. plain... More Details
SKU:
1319T006SR
Price per unit:
$106.10
Motor
Datasheets
Configured Product Specifications
Motor Series: 1319_SR
Motor Winding: 6V
Overall Diameter: 13 mm
Overall Length: 19.2 mm
Overall Weight: 0.026 lbs

Additional Pricing options

  • Buy 5 for $86.30 each and save 19%
  • Buy 10 for $66.30 each and save 38%
  • Buy 25 for $63.20 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.4 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 19 ms
Max Angular acceleration: 72 rad/s2
Torque constant rotary: 4.19 mNm/A
Back EMF constant rotary: 0.438 mV/rpm
Terminal/Phase Resistance: 8.26 Ω
Terminal Inductance: 130 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing