1331C012SR+13A 158:1+MG09

FAULHABER® Coreless Technology series 1331_SR, 13 mm dia. brush DC micro motor, 12V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1331C012SR+13A 158:1+MG09
Price per unit:
$191.80
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1331_SR
Motor Winding: 12V
Gearhead Series: 13A
Gearhead Ratio: 158:1
Overall Diameter: 13 mm
Overall Length: 56.4 mm
Overall Weight: 0.053 lbs

Additional Pricing options

  • Buy 5 for $155.80 each and save 19%
  • Buy 10 for $119.80 each and save 38%
  • Buy 25 for $114.00 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 7 ms
Max Angular acceleration: 150 rad/s2
Torque constant rotary: 11.4 mNm/A
Back EMF constant rotary: 1.2 mV/rpm
Terminal/Phase Resistance: 13.7 Ω
Terminal Inductance: 310 μH
Gearhead Ratio: 158:1
Gearhead Technology: Planetary
Bearing Type: Sintered Bearing
Continuous Torque Max: 150 mNm
Intermittent Torque Max: 180 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 64 %
Direction of Rotation: CW
`