1331E006SR+15/5 485:1+MG05+X0401

FAULHABER® Coreless Technology series 1331_SR, 13 mm dia. brush DC micro motor, 6.0V coil, silver precious metal commutation with FAULHABER® series... More Details
SKU:
1331E006SR+15/5 485:1+MG05+X0401
Price per unit:
$231.30
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1331_SR
Motor Winding: 6V
Gearhead Series: 15/5
Gearhead Ratio: 485:1
Overall Diameter: 16 mm
Overall Length: 65.3 mm
Overall Weight: 0.09 lbs

Additional Pricing options

  • Buy 5 for $187.60 each and save 19%
  • Buy 10 for $144.50 each and save 38%
  • Buy 25 for $137.70 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.7 gcm2
Friction Torque/ Residual Torque: 0.1 mNm
Mechanical Time constant: 7 ms
Max Angular acceleration: 160 rad/s2
Torque constant rotary: 5.35 mNm/A
Back EMF constant rotary: 0.56 mV/rpm
Terminal/Phase Resistance: 2.83 Ω
Terminal Inductance: 70 μH
Gearhead Ratio: 485:1
Gearhead Technology: Spur
Bearing Type: Sintered Bearing
Continuous Torque Max: 100 mNm
Intermittent Torque Max: 150 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 25 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 59 %
Direction of Rotation: CCW
`