1336C006CXR123IE2-1024+13A 632:1+MG09

FAULHABER® Coreless Technology series 1336_CXR, 13 mm dia. brush DC micro motor, 6.0V coil, graphite commutation with FAULHABER® series 13A, 13 mm... More Details
SKU:
1336C006CXR123IE2-1024+13A 632:1+MG09
Price per unit:
$424.70
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1336_CXR
Motor Winding: 6V
Gearhead Series: 13A
Gearhead Ratio: 632:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 1024
Overall Diameter: 15 mm
Overall Length: 75.9 mm
Overall Weight: 0.071 lbs

Additional Pricing options

  • Buy 5 for $344.20 each and save 19%
  • Buy 10 for $267.60 each and save 37%
  • Buy 25 for $249.20 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 5.9 ms
Max Angular acceleration: 147 rad/s2
Torque constant rotary: 6.09 mNm/A
Back EMF constant rotary: 0.638 mV/rpm
Terminal/Phase Resistance: 3.98 Ω
Terminal Inductance: 70 μH
Gearhead Ratio: 632:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 180 mNm
Intermittent Torque Max: 220 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 55 %
Direction of Rotation: CW
`