1336C012CXR+13A 158:1+MG09

FAULHABER® Coreless Technology series 1336_CXR, 13 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 13A, 13 mm... More Details
SKU:
1336C012CXR+13A 158:1+MG09
Price per unit:
$220.10
Motor Gearhead
Datasheets
Configured Product Specifications
Motor Series: 1336_CXR
Motor Winding: 12V
Gearhead Series: 13A
Gearhead Ratio: 158:1
Overall Diameter: 13 mm
Overall Length: 61.2 mm
Overall Weight: 0.057 lbs

Additional Pricing options

  • Buy 5 for $176.30 each and save 20%
  • Buy 10 for $135.80 each and save 38%
  • Buy 25 for $123.30 each and save 44%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 152 rad/s2
Torque constant rotary: 12.19 mNm/A
Back EMF constant rotary: 1.277 mV/rpm
Terminal/Phase Resistance: 15.6 Ω
Terminal Inductance: 280 μH
Gearhead Ratio: 158:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 150 mNm
Intermittent Torque Max: 180 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 10000 rpm
Radial Shaft Load Max: 3 N
Axial Shaft Load Max: 1 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 65 °C
Efficiency: 64 %
Direction of Rotation: CW
`