1336U006CXR

FAULHABER® Coreless Technology series 1336_CXR, 13 mm dia. brush DC micro motor, 6.0V coil, graphite commutation and 2.0 mm dia. plain shaft.
SKU:
1336U006CXR
Price per unit:
$153.60
Motor
Datasheets
Configured Product Specifications
Motor Series: 1336_CXR
Motor Winding: 6V
Overall Diameter: 13 mm
Overall Length: 36 mm
Overall Weight: 0.046 lbs

Additional Pricing options

  • Buy 5 for $122.30 each and save 20%
  • Buy 10 for $94.30 each and save 39%
  • Buy 25 for $83.80 each and save 45%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 5.9 ms
Max Angular acceleration: 147 rad/s2
Torque constant rotary: 6.09 mNm/A
Back EMF constant rotary: 0.638 mV/rpm
Terminal/Phase Resistance: 3.98 Ω
Terminal Inductance: 70 μH
Gearhead Technology: No Gearhead
Bearing Type: Ball Bearings, Preloaded
`