1336U012CXR123+14/1 1526:1+HEM-16+X0437A

FAULHABER® Coreless Technology series 1336_CXR, 13 mm dia. brush DC micro motor, 12V coil, graphite commutation with FAULHABER® series 14/1, 14 mm... More Details
SKU:
1336U012CXR123+14/1 1526:1+HEM-16+X0437A
Price per unit:
$475.00
Motor Gearhead Encoder
Datasheets
Configured Product Specifications
Motor Series: 1336_CXR
Motor Winding: 12V
Gearhead Series: 14/1
Gearhead Ratio: 1526:1
Encoder Technology: Magnetic, 2 Channel
Encoder Resolution: 16
Overall Diameter: 16 mm
Overall Length: 87.8 mm
Overall Weight: 0.168 lbs

Additional Pricing options

  • Buy 5 for $388.10 each and save 18%
  • Buy 10 for $306.80 each and save 35%
  • Buy 25 for $281.40 each and save 41%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.6 gcm2
Friction Torque/ Residual Torque: 0.3 mNm
Mechanical Time constant: 6 ms
Max Angular acceleration: 152 rad/s2
Torque constant rotary: 12.19 mNm/A
Back EMF constant rotary: 1.277 mV/rpm
Terminal/Phase Resistance: 15.6 Ω
Terminal Inductance: 280 μH
Gearhead Ratio: 1526:1
Gearhead Technology: Planetary
Bearing Type: Ball Bearings, Preloaded
Continuous Torque Max: 300 mNm
Intermittent Torque Max: 450 mNm
Recommended input speed Max: 5000 rpm
Gearhead Intermittent Input Speed Max: 15000 rpm
Radial Shaft Load Max: 20 N
Axial Shaft Load Max: 5 N
Operating Temp, Min: -30 °C
Operating Temp, Max: 100 °C
Efficiency: 55 %
Direction of Rotation: CW
`