1506N003SR

FAULHABER® Coreless Technology series 1506_SR, 15 mm dia. brush flat DC micro motor, 3.0V coil, silver precious metal commutation and 1.5 mm dia.... More Details
SKU:
1506N003SR
Price per unit:
$56.80
Motor
Datasheets
Configured Product Specifications
Motor Series: 1506_SR
Motor Winding: 3V
Overall Diameter: 15 mm
Overall Length: 5.5 mm
Overall Weight: 0.009 lbs

Additional Pricing options

  • Buy 5 for $46.20 each and save 19%
  • Buy 10 for $35.50 each and save 38%
  • Buy 25 for $33.90 each and save 40%

Please call or contact for pricing of higher volumes

ADDITIONAL PRODUCT DETAILS & SPECS
This configuration & part number includes the following:
Motor Type: Rotary
Motor Technology: Coreless DC
Rotor Inertia: 0.1 gcm2
Mechanical Time constant: 17 ms
Max Angular acceleration: 68 rad/s2
Torque constant rotary: 2.46 mNm/A
Back EMF constant rotary: 0.257 mV/rpm
Terminal/Phase Resistance: 13.5 Ω
Terminal Inductance: 275 μH
Gearhead Technology: No Gearhead
Bearing Type: Sintered Bearing
`